IESNA:LM-63-2002
[TEST]P957146
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]61074
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
8398.2 9031.4 9711.4 10394.6 10918.3 11239 11433.9 11543.5 11664.3 11804.5
11985 12229.9 12560.2 12950.2 13423.9 14221.5 15426.8 17025.2 18999.1 21467.6
24703.2 28417.2 32371.4 35967.9 38141.6 37037.8 34828.7 31868.7 28312.5 24074.7
18713.9 13370.7 8751.1 5086.9 2238.1 692.9 0
8398.2 9065.6 9831 10589.3 11148.4 11488.4 11649.2 11688.8 11714.9 11738.1
11775.5 11855.4 12001.8 12185.4 12488.1 13120.7 14229.6 15837.3 17932.1 20429.6
23420.9 26864.6 30837.4 35132.6 39439 40583 38156.1 35033.3 31754.6 28024.7
22802.1 17187 11961.8 7281.9 3403.1 1084.4 0
8398.2 9100.1 9950.9 10783.6 11378.5 11737.5 11864.2 11834.2 11765.9 11671.8
11566.1 11480.7 11443.6 11421 11552.5 12019.8 13032.4 14649.5 16864.7 19391.3
22138.9 25312.2 29303.5 34297 40736.8 44128.3 41483.4 38198 35197 31975
26890.4 21003.6 15172.2 9477.1 4568.1 1476 0
8398.2 9148.8 10069.5 10958.6 11583.8 11923.1 11980.5 11836.4 11612.8 11354.7
11084.6 10842.9 10658.6 10532.9 10627 11178.7 12406.8 14289.2 16705.8 19359
22144.4 25155.3 28691.5 33069.4 39212.4 43956.5 42141.8 38506.7 35335 32074.3
27257.4 21528.8 15825.1 10206.4 5188.5 1822.1 0
8398.2 9197.4 10188.4 11133.6 11789.1 12108.1 12097.1 11838.4 11459.7 11037.5
10603.1 10205.5 9873.5 9644.7 9701.8 10337.6 11781.3 13928.9 16546.6 19326.8
22149.9 24998 28079.5 31842.3 37688.1 43784.4 42799.9 38815.1 35473.2 32173.2
27624.5 22054.1 16478 10936 5808.8 2168.2 0
8398.2 9226.4 10252.8 11239 11913.5 12198.3 12100.4 11707.9 11171.6 10613.8
10088.5 9635.1 9279.3 9086.2 9313.8 10312.4 12222.8 14891.8 18089.3 21552.4
25018 28424 31892.5 35692.4 41331.7 47122.1 47041.5 43234.6 39425.5 35265.4
30030.2 23883 17859.2 11886.7 6590 2558.8 0
8398.2 9255.4 10317.3 11344.3 12037.2 12288.6 12103.6 11577.3 10883.5 10190
9573.8 9064.6 8685 8527.8 8926.1 10287.3 12664.3 15854.7 19632.3 23777.3
27886.2 31850 35705.2 39542.4 44975.2 50460.1 51283.5 47653.8 43377.4 38357.5
32435.9 25711.8 19239.8 12837.4 7370.8 2949.4 0
8398.2 9269.9 10356.3 11401.4 12092.6 12318.9 12071.4 11457.8 10673.7 9927.7
9298 8793.3 8433.3 8330.2 8880 10498.1 13176.7 16786.7 21163.7 26019.3
30845.5 35511.6 40070.3 44486.6 50268.7 55496.4 56167.1 52558.4 47598.1 41518.6
34661.1 27290 20068.7 13183.2 7567.1 2966.1 0
8398.2 9284.4 10395.6 11458.1 12147.7 12349.2 12039.1 11337.9 10463.9 9665.3
9022.7 8522.3 8181.6 8132.3 8833.9 10708.8 13689.1 17718.7 22695.4 28260.9
33804.9 39172.8 44435.4 49430.5 55562.2 60532.5 61050.3 57462.9 51818.4 44679.3
36886.3 28868.4 20897.2 13528.6 7763.3 2982.6 0
8398.2 9278 10425.2 11485.5 12168.7 12352.4 12001.1 11253.5 10335 9522.9
8888 8395 8063 8046.9 8826.8 10818.4 13944.4 18265.9 23625.2 29577.4
35594.1 41317.5 46986.1 52593.5 58980.8 63692.3 63740.6 59570.5 52989.9 44797.9
36290.2 27843.6 19248.8 12233.1 6725.7 2504 0
8398.2 9284.4 10395.6 11458.1 12147.7 12349.2 12039.1 11337.9 10463.9 9665.3
9022.7 8522.3 8181.6 8132.3 8833.9 10708.8 13689.1 17718.7 22695.4 28260.9
33804.9 39172.8 44435.4 49430.5 55562.2 60532.5 61050.3 57462.9 51818.4 44679.3
36886.3 28868.4 20897.2 13528.6 7763.3 2982.6 0
8398.2 9269.9 10356.3 11401.4 12092.6 12318.9 12071.4 11457.8 10673.7 9927.7
9298 8793.3 8433.3 8330.2 8880 10498.1 13176.7 16786.7 21163.7 26019.3
30845.5 35511.6 40070.3 44486.6 50268.7 55496.4 56167.1 52558.4 47598.1 41518.6
34661.1 27290 20068.7 13183.2 7567.1 2966.1 0
8398.2 9255.4 10317.3 11344.3 12037.2 12288.6 12103.6 11577.3 10883.5 10190
9573.8 9064.6 8685 8527.8 8926.1 10287.3 12664.3 15854.7 19632.3 23777.3
27886.2 31850 35705.2 39542.4 44975.2 50460.1 51283.5 47653.8 43377.4 38357.5
32435.9 25711.8 19239.8 12837.4 7370.8 2949.4 0
8398.2 9226.4 10252.8 11239 11913.5 12198.3 12100.4 11707.9 11171.6 10613.8
10088.5 9635.1 9279.3 9086.2 9313.8 10312.4 12222.8 14891.8 18089.3 21552.4
25018 28424 31892.5 35692.4 41331.7 47122.1 47041.5 43234.6 39425.5 35265.4
30030.2 23883 17859.2 11886.7 6590 2558.8 0
8398.2 9197.4 10188.4 11133.6 11789.1 12108.1 12097.1 11838.4 11459.7 11037.5
10603.1 10205.5 9873.5 9644.7 9701.8 10337.6 11781.3 13928.9 16546.6 19326.8
22149.9 24998 28079.5 31842.3 37688.1 43784.4 42799.9 38815.1 35473.2 32173.2
27624.5 22054.1 16478 10936 5808.8 2168.2 0
8398.2 9148.8 10069.5 10958.6 11583.8 11923.1 11980.5 11836.4 11612.8 11354.7
11084.6 10842.9 10658.6 10532.9 10627 11178.7 12406.8 14289.2 16705.8 19359
22144.4 25155.3 28691.5 33069.4 39212.4 43956.5 42141.8 38506.7 35335 32074.3
27257.4 21528.8 15825.1 10206.4 5188.5 1822.1 0
8398.2 9100.1 9950.9 10783.6 11378.5 11737.5 11864.2 11834.2 11765.9 11671.8
11566.1 11480.7 11443.6 11421 11552.5 12019.8 13032.4 14649.5 16864.7 19391.3
22138.9 25312.2 29303.5 34297 40736.8 44128.3 41483.4 38198 35197 31975
26890.4 21003.6 15172.2 9477.1 4568.1 1476 0
8398.2 9065.6 9831 10589.3 11148.4 11488.4 11649.2 11688.8 11714.9 11738.1
11775.5 11855.4 12001.8 12185.4 12488.1 13120.7 14229.6 15837.3 17932.1 20429.6
23420.9 26864.6 30837.4 35132.6 39439 40583 38156.1 35033.3 31754.6 28024.7
22802.1 17187 11961.8 7281.9 3403.1 1084.4 0
8398.2 9031.4 9711.4 10394.6 10918.3 11239 11433.9 11543.5 11664.3 11804.5
11985 12229.9 12560.2 12950.2 13423.9 14221.5 15426.8 17025.2 18999.1 21467.6
24703.2 28417.2 32371.4 35967.9 38141.6 37037.8 34828.7 31868.7 28312.5 24074.7
18713.9 13370.7 8751.1 5086.9 2238.1 692.9 0
8398.2 8962.2 9558.4 10142 10598.9 10888 11068.2 11172.6 11278.9 11410.7
11598.9 11861.9 12204.5 12597.9 13086.8 13791.6 14800.3 16120.9 17779.3 19750.9
22115 24598.4 26800.1 28360.5 28750.5 27108.5 24785.3 22020.6 19003.9 15733.6
11984.7 8388.2 5404.4 3127.9 1407 460.8 0
8398.2 8892.9 9405.3 9889.6 10279.6 10537.4 10702.4 10801.6 10893.2 11016.6
11213.2 11493.5 11849 12246 12749.4 13361.7 14173.8 15216.7 16559.5 18033.9
19526.6 20779.6 21229.1 20753.2 19359 17179.3 14742 12172.6 9695.3 7392.7
5255.5 3405.7 2057.7 1169.2 576.2 228.8 0
8398.2 8819.1 9252.5 9656.3 9971.2 10188.1 10323.4 10388.2 10438.8 10507.1
10630.8 10824.2 11074.6 11336 11633.7 11967.3 12390.7 12944.7 13673.7 14450.3
15170.9 15638.8 15535.7 14810 13459.4 11633.1 9769.8 7944.5 6255.1 4782.1
3470.8 2351.9 1515.3 932 498.2 206.6 0
8398.2 8745.6 9100.1 9423 9663.1 9838.7 9944.4 9974.7 9984.4 9997.3
10048.2 10154.5 10300.2 10425.9 10518.1 10572.8 10607.3 10672.7 10787.8 10866.7
10815.2 10497.8 9841.9 8867.1 7559.7 6086.9 4797.9 3716.3 2815 2171.4
1686.1 1298.1 973.2 695.4 420.6 184.3 0
8398.2 8671.5 8946.4 9195.8 9387.2 9513.2 9569.6 9539.7 9457.2 9356
9256.1 9189.4 9158.1 9119.4 9046.6 8921.9 8750.1 8572.9 8408.2 8272.2
8124 7873.6 7458.5 6873.2 6113.3 5203.9 4385.7 3599.4 2848.5 2272.3
1777.6 1360.3 999 700 418.3 182.1 0
8398.2 8597.4 8793 8968.6 9111 9187.7 9194.8 9104.6 8929.9 8714.7
8464.3 8224.2 8015.4 7812.3 7575.8 7270.9 6893.2 6473.6 6028.9 5677.6
5432.7 5249.7 5075 4879.1 4667 4320.9 3973.5 3482.1 2881.7 2373.5
1869.1 1422.8 1024.8 705.1 415.7 179.8 0
8398.2 8526.5 8649.6 8768.5 8874.5 8919.9 8884.8 8731.7 8467.8 8158.1
7812.3 7496.2 7231.9 7004.1 6780.1 6516.5 6202 5854.9 5486.2 5194.6
5000.9 4873.3 4780.8 4671.2 4503.6 4212.3 3922.3 3510.7 3014.5 2561.7
2079.9 1627.4 1198.2 832.7 509.2 217.9 0
8398.2 8455.6 8506.2 8568.4 8637.3 8652.1 8574.8 8358.9 8005.7 7601.6
7160.7 6768.2 6448.5 6195.5 5984.4 5762.1 5510.7 5236.1 4943.5 4711.5
4569.1 4497.2 4486.6 4463.4 4340.3 4104 3871 3539.1 3146.9 2749.6
2290.7 1832.1 1371.2 960.3 602.6 256.2 0
8398.2 8386.9 8370.8 8383.7 8409.5 8412.7 8309.6 8046.9 7642.5 7188.1
6736.9 6382.4 6124.6 5934.5 5766.9 5571.9 5338.3 5077.3 4782.4 4503.6
4295.8 4183 4194.3 4205.5 4170.1 4083.1 3873.6 3532 3146.9 2781.1
2436.3 2072.2 1658 1205.3 784.7 331.9 0
8398.2 8310.5 8237.1 8210.6 8223.5 8239.6 8171 7961.5 7619.9 7232.2
6856.2 6527.5 6238.4 5985.1 5746 5495.2 5220.7 4929 4639 4380.2
4152.4 3982.5 3892.3 3838.2 3787.2 3728 3602.9 3379.9 3097 2781.8
2424.1 2065.7 1657.1 1218.8 802.4 354.5 0
8398.2 8248.7 8120.4 8055.3 8059.8 8105.6 8106.9 7985.1 7729.5 7394.3
7043.1 6707.9 6381.5 6069.8 5769.2 5469.5 5162.3 4851.7 4563.6 4317
4096.3 3927.1 3804.6 3710.5 3621.9 3521.1 3383.1 3196.9 2966.8 2692.5
2355.4 2010.6 1611 1196.2 778.3 344.8 0
8398.2 8187.1 8003.4 7900.3 7896.1 7972.2 8043.1 8008.3 7839.1 7556.4
7230 6888.4 6525.2 6154.6 5792.7 5443.7 5104 4774.3 4488.5 4253.9
4040.5 3872 3717.3 3582.9 3456.3 3314.5 3163 3013.8 2836.6 2603.2
2286.5 1955.5 1564.6 1173.7 754.1 335.2 0
8398.2 8131.4 7905.5 7771.4 7767.2 7886.4 8054.7 8148.8 8083 7834.9
7480.4 7094.3 6696 6290.9 5896.8 5518.4 5157.8 4818.2 4525.2 4288.7
4094.7 3953.5 3833 3707.3 3565.5 3383.8 3189.8 3005.4 2807.6 2560.7
2245.9 1914.2 1530.1 1149.2 726.7 330 0
8398.2 8075.9 7807.8 7642.5 7638.3 7801.4 8066.3 8289.3 8327.3 8114
7731.1 7299.9 6866.8 6427.6 6000.6 5592.9 5211.7 4862.3 4562.6 4323.2
4149.1 4034.7 3948.4 3831.7 3674.5 3453.1 3216.2 2997.1 2778.6 2518.5
2204.9 1873 1495.3 1124.7 699.3 324.8 0
8398.2 8027.3 7721.4 7533.9 7521.3 7709.2 8042.4 8364 8483.6 8317.3
7931.2 7460.4 6999.9 6555.2 6126.9 5718.9 5333.5 4977.7 4672.2 4430.5
4250.3 4127.6 4048.3 3949 3809.2 3610 3384.4 3152.4 2915.2 2626.1
2284.9 1938.1 1549.4 1120.2 676.1 323.9 0
8398.2 7978.6 7635.1 7425 7404 7617.7 8018.6 8438.5 8639.9 8520.7
8131.4 7620.9 7133.3 6683.1 6253.5 5845.2 5455.3 5093.4 4781.8 4537.5
4351.2 4220 4148.2 4066.3 3943.9 3767.3 3553 3308 3051.8 2733.4
2364.8 2002.9 1603.3 1115.7 652.6 322.9 0
8398.2 7929.6 7556.8 7328.9 7296.1 7505.9 7921.6 8360.2 8603.8 8542.6
8206.1 7704 7201 6758.2 6343.8 5956.7 5583.5 5232 4925.5 4679.3
4478.2 4338.3 4252 4168.8 4048 3878.4 3659.3 3408.9 3138.9 2812.1
2436 2064.1 1654.8 1097.6 602.6 284.9 0
8398.2 7881 7478.1 7233.2 7188.1 7394.3 7824.6 8282.2 8567.4 8564.2
8280.6 7787.5 7268.7 6833.6 6434 6068.2 5712.1 5370.5 5069.2 4821.1
4605.2 4456.9 4355.4 4271.6 4152.4 3989.6 3765.7 3509.5 3225.9 2890.7
2507.2 2125.3 1706.4 1079.6 552.7 246.5 0
8398.2 7843.3 7417.9 7161.4 7102.4 7284.8 7668.6 8075.6 8331.2 8338.6
8095.6 7655.7 7168.4 6741.4 6368.3 6037.9 5719.5 5407.6 5122.4 4882.3
4683.8 4550 4454 4371.2 4252.3 4081.2 3846.2 3579.1 3288.7 2952.3
2563.3 2184.3 1751.2 1175 641.9 283.9 0
8398.2 7805.2 7357.3 7089.8 7016.3 7175.2 7512.6 7869 8095.3 8113
7910.9 7524.2 7067.9 6649 6302.8 6007.6 5726.6 5444.7 5175.6 4943.5
4762.4 4643.2 4552.9 4470.4 4352.2 4172.7 3926.8 3648.7 3351.5 3013.8
2619.4 2243 1795.7 1270.4 731.5 321.6 0
8398.2 7774.6 7315.1 7039.5 6960.3 7102.7 7402.4 7706.6 7896.1 7908
7728.5 7382.7 6966.7 6568.1 6228.1 5939 5668.3 5395.3 5131.1 4912.6
4760.5 4659.9 4576.1 4494 4378 4197.5 3952.2 3673.5 3375.4 3042.2
2649 2270.7 1832.4 1332.9 808.9 352.9 0
8398.2 7744 7272.9 6989.3 6903.5 7030.2 7292.2 7544.2 7697.3 7702.8
7546.8 7241.3 6864.9 6487.2 6153.6 5870 5610 5346.4 5086.9 4881.7
4759.2 4676.7 4599.4 4517.5 4403.7 4222.3 3977.4 3698 3399.2 3070.5
2678.7 2298.4 1869.1 1395.4 886.2 384.1 0
8398.2 7720.2 7242.9 6954.8 6871 6993.8 7241.6 7469.4 7601.6 7601.9
7459.1 7182.6 6834.9 6467.5 6123.7 5815.6 5530.7 5248.1 4974.5 4781.8
4679.3 4611.6 4542.6 4460.1 4347.7 4171.7 3928.7 3653.2 3362.8 3040.2
2663.8 2277.8 1860.1 1391.5 879.8 376.4 0
8398.2 7696.3 7212.9 6920.6 6838.4 6957.7 7191.3 7394.3 7505.5 7500.7
7371.8 7123.6 6804.6 6447.9 6094 5761.4 5452.1 5149.8 4862.3 4681.9
4599.4 4546.5 4485.9 4402.8 4291.9 4121.1 3880.1 3608.7 3326.4 3009.9
2649 2256.5 1851.4 1387.3 873.3 368 0
8398.2 7674.4 7190 6900 6821 6942.9 7172 7369.9 7474.9 7466.9
7339.9 7109.1 6804.6 6450.4 6087.6 5732.8 5398.6 5072.1 4771.1 4597.4
4521.4 4476.6 4424.7 4342.2 4229.4 4055.4 3816.3 3549.4 3269.7 2955.8
2603.6 2210.7 1789.9 1335.5 832.7 347.4 0
8398.2 7652.2 7167.2 6879.7 6803.6 6928 7152.7 7345 7444.3 7433
7308.3 7094.6 6804.6 6453.3 6081.1 5704.1 5345.7 4994.4 4679.9 4513.3
4443.4 4407 4363.5 4281.3 4166.9 3989.6 3752.8 3490.1 3213 2902
2558.1 2165 1728 1283.3 792.1 326.1 0
8398.2 7624.8 7144.6 6864.2 6796.5 6925.5 7151 7341.2 7434.6 7418.5
7289.6 7089.8 6809.4 6458.2 6077.9 5688 5314.1 4943.5 4621.3 4456.9
4389.2 4357 4318.3 4234.5 4118.5 3931.6 3702.8 3445 3161.4 2852
2510.4 2126.9 1656.4 1237.5 750.9 306.2 0
8398.2 7652.2 7167.2 6879.7 6803.6 6928 7152.7 7345 7444.3 7433
7308.3 7094.6 6804.6 6453.3 6081.1 5704.1 5345.7 4994.4 4679.9 4513.3
4443.4 4407 4363.5 4281.3 4166.9 3989.6 3752.8 3490.1 3213 2902
2558.1 2165 1728 1283.3 792.1 326.1 0
8398.2 7674.4 7190 6900 6821 6942.9 7172 7369.9 7474.9 7466.9
7339.9 7109.1 6804.6 6450.4 6087.6 5732.8 5398.6 5072.1 4771.1 4597.4
4521.4 4476.6 4424.7 4342.2 4229.4 4055.4 3816.3 3549.4 3269.7 2955.8
2603.6 2210.7 1789.9 1335.5 832.7 347.4 0
8398.2 7696.3 7212.9 6920.6 6838.4 6957.7 7191.3 7394.3 7505.5 7500.7
7371.8 7123.6 6804.6 6447.9 6094 5761.4 5452.1 5149.8 4862.3 4681.9
4599.4 4546.5 4485.9 4402.8 4291.9 4121.1 3880.1 3608.7 3326.4 3009.9
2649 2256.5 1851.4 1387.3 873.3 368 0
8398.2 7720.2 7242.9 6954.8 6871 6993.8 7241.6 7469.4 7601.6 7601.9
7459.1 7182.6 6834.9 6467.5 6123.7 5815.6 5530.7 5248.1 4974.5 4781.8
4679.3 4611.6 4542.6 4460.1 4347.7 4171.7 3928.7 3653.2 3362.8 3040.2
2663.8 2277.8 1860.1 1391.5 879.8 376.4 0
8398.2 7744 7272.9 6989.3 6903.5 7030.2 7292.2 7544.2 7697.3 7702.8
7546.8 7241.3 6864.9 6487.2 6153.6 5870 5610 5346.4 5086.9 4881.7
4759.2 4676.7 4599.4 4517.5 4403.7 4222.3 3977.4 3698 3399.2 3070.5
2678.7 2298.4 1869.1 1395.4 886.2 384.1 0
8398.2 7774.6 7315.1 7039.5 6960.3 7102.7 7402.4 7706.6 7896.1 7908
7728.5 7382.7 6966.7 6568.1 6228.1 5939 5668.3 5395.3 5131.1 4912.6
4760.5 4659.9 4576.1 4494 4378 4197.5 3952.2 3673.5 3375.4 3042.2
2649 2270.7 1832.4 1332.9 808.9 352.9 0
8398.2 7805.2 7357.3 7089.8 7016.3 7175.2 7512.6 7869 8095.3 8113
7910.9 7524.2 7067.9 6649 6302.8 6007.6 5726.6 5444.7 5175.6 4943.5
4762.4 4643.2 4552.9 4470.4 4352.2 4172.7 3926.8 3648.7 3351.5 3013.8
2619.4 2243 1795.7 1270.4 731.5 321.6 0
8398.2 7843.3 7417.9 7161.4 7102.4 7284.8 7668.6 8075.6 8331.2 8338.6
8095.6 7655.7 7168.4 6741.4 6368.3 6037.9 5719.5 5407.6 5122.4 4882.3
4683.8 4550 4454 4371.2 4252.3 4081.2 3846.2 3579.1 3288.7 2952.3
2563.3 2184.3 1751.2 1175 641.9 283.9 0
8398.2 7881 7478.1 7233.2 7188.1 7394.3 7824.6 8282.2 8567.4 8564.2
8280.6 7787.5 7268.7 6833.6 6434 6068.2 5712.1 5370.5 5069.2 4821.1
4605.2 4456.9 4355.4 4271.6 4152.4 3989.6 3765.7 3509.5 3225.9 2890.7
2507.2 2125.3 1706.4 1079.6 552.7 246.5 0
8398.2 7929.6 7556.8 7328.9 7296.1 7505.9 7921.6 8360.2 8603.8 8542.6
8206.1 7704 7201 6758.2 6343.8 5956.7 5583.5 5232 4925.5 4679.3
4478.2 4338.3 4252 4168.8 4048 3878.4 3659.3 3408.9 3138.9 2812.1
2436 2064.1 1654.8 1097.6 602.6 284.9 0
8398.2 7978.6 7635.1 7425 7404 7617.7 8018.6 8438.5 8639.9 8520.7
8131.4 7620.9 7133.3 6683.1 6253.5 5845.2 5455.3 5093.4 4781.8 4537.5
4351.2 4220 4148.2 4066.3 3943.9 3767.3 3553 3308 3051.8 2733.4
2364.8 2002.9 1603.3 1115.7 652.6 322.9 0
8398.2 8027.3 7721.4 7533.9 7521.3 7709.2 8042.4 8364 8483.6 8317.3
7931.2 7460.4 6999.9 6555.2 6126.9 5718.9 5333.5 4977.7 4672.2 4430.5
4250.3 4127.6 4048.3 3949 3809.2 3610 3384.4 3152.4 2915.2 2626.1
2284.9 1938.1 1549.4 1120.2 676.1 323.9 0
8398.2 8075.9 7807.8 7642.5 7638.3 7801.4 8066.3 8289.3 8327.3 8114
7731.1 7299.9 6866.8 6427.6 6000.6 5592.9 5211.7 4862.3 4562.6 4323.2
4149.1 4034.7 3948.4 3831.7 3674.5 3453.1 3216.2 2997.1 2778.6 2518.5
2204.9 1873 1495.3 1124.7 699.3 324.8 0
8398.2 8131.4 7905.5 7771.4 7767.2 7886.4 8054.7 8148.8 8083 7834.9
7480.4 7094.3 6696 6290.9 5896.8 5518.4 5157.8 4818.2 4525.2 4288.7
4094.7 3953.5 3833 3707.3 3565.5 3383.8 3189.8 3005.4 2807.6 2560.7
2245.9 1914.2 1530.1 1149.2 726.7 330 0
8398.2 8187.1 8003.4 7900.3 7896.1 7972.2 8043.1 8008.3 7839.1 7556.4
7230 6888.4 6525.2 6154.6 5792.7 5443.7 5104 4774.3 4488.5 4253.9
4040.5 3872 3717.3 3582.9 3456.3 3314.5 3163 3013.8 2836.6 2603.2
2286.5 1955.5 1564.6 1173.7 754.1 335.2 0
8398.2 8248.7 8120.4 8055.3 8059.8 8105.6 8106.9 7985.1 7729.5 7394.3
7043.1 6707.9 6381.5 6069.8 5769.2 5469.5 5162.3 4851.7 4563.6 4317
4096.3 3927.1 3804.6 3710.5 3621.9 3521.1 3383.1 3196.9 2966.8 2692.5
2355.4 2010.6 1611 1196.2 778.3 344.8 0
8398.2 8310.5 8237.1 8210.6 8223.5 8239.6 8171 7961.5 7619.9 7232.2
6856.2 6527.5 6238.4 5985.1 5746 5495.2 5220.7 4929 4639 4380.2
4152.4 3982.5 3892.3 3838.2 3787.2 3728 3602.9 3379.9 3097 2781.8
2424.1 2065.7 1657.1 1218.8 802.4 354.5 0
8398.2 8386.9 8370.8 8383.7 8409.5 8412.7 8309.6 8046.9 7642.5 7188.1
6736.9 6382.4 6124.6 5934.5 5766.9 5571.9 5338.3 5077.3 4782.4 4503.6
4295.8 4183 4194.3 4205.5 4170.1 4083.1 3873.6 3532 3146.9 2781.1
2436.3 2072.2 1658 1205.3 784.7 331.9 0
8398.2 8455.6 8506.2 8568.4 8637.3 8652.1 8574.8 8358.9 8005.7 7601.6
7160.7 6768.2 6448.5 6195.5 5984.4 5762.1 5510.7 5236.1 4943.5 4711.5
4569.1 4497.2 4486.6 4463.4 4340.3 4104 3871 3539.1 3146.9 2749.6
2290.7 1832.1 1371.2 960.3 602.6 256.2 0
8398.2 8526.5 8649.6 8768.5 8874.5 8919.9 8884.8 8731.7 8467.8 8158.1
7812.3 7496.2 7231.9 7004.1 6780.1 6516.5 6202 5854.9 5486.2 5194.6
5000.9 4873.3 4780.8 4671.2 4503.6 4212.3 3922.3 3510.7 3014.5 2561.7
2079.9 1627.4 1198.2 832.7 509.2 217.9 0
8398.2 8597.4 8793 8968.6 9111 9187.7 9194.8 9104.6 8929.9 8714.7
8464.3 8224.2 8015.4 7812.3 7575.8 7270.9 6893.2 6473.6 6028.9 5677.6
5432.7 5249.7 5075 4879.1 4667 4320.9 3973.5 3482.1 2881.7 2373.5
1869.1 1422.8 1024.8 705.1 415.7 179.8 0
8398.2 8671.5 8946.4 9195.8 9387.2 9513.2 9569.6 9539.7 9457.2 9356
9256.1 9189.4 9158.1 9119.4 9046.6 8921.9 8750.1 8572.9 8408.2 8272.2
8124 7873.6 7458.5 6873.2 6113.3 5203.9 4385.7 3599.4 2848.5 2272.3
1777.6 1360.3 999 700 418.3 182.1 0
8398.2 8745.6 9100.1 9423 9663.1 9838.7 9944.4 9974.7 9984.4 9997.3
10048.2 10154.5 10300.2 10425.9 10518.1 10572.8 10607.3 10672.7 10787.8 10866.7
10815.2 10497.8 9841.9 8867.1 7559.7 6086.9 4797.9 3716.3 2815 2171.4
1686.1 1298.1 973.2 695.4 420.6 184.3 0
8398.2 8819.1 9252.5 9656.3 9971.2 10188.1 10323.4 10388.2 10438.8 10507.1
10630.8 10824.2 11074.6 11336 11633.7 11967.3 12390.7 12944.7 13673.7 14450.3
15170.9 15638.8 15535.7 14810 13459.4 11633.1 9769.8 7944.5 6255.1 4782.1
3470.8 2351.9 1515.3 932 498.2 206.6 0
8398.2 8892.9 9405.3 9889.6 10279.6 10537.4 10702.4 10801.6 10893.2 11016.6
11213.2 11493.5 11849 12246 12749.4 13361.7 14173.8 15216.7 16559.5 18033.9
19526.6 20779.6 21229.1 20753.2 19359 17179.3 14742 12172.6 9695.3 7392.7
5255.5 3405.7 2057.7 1169.2 576.2 228.8 0
8398.2 8962.2 9558.4 10142 10598.9 10888 11068.2 11172.6 11278.9 11410.7
11598.9 11861.9 12204.5 12597.9 13086.8 13791.6 14800.3 16120.9 17779.3 19750.9
22115 24598.4 26800.1 28360.5 28750.5 27108.5 24785.3 22020.6 19003.9 15733.6
11984.7 8388.2 5404.4 3127.9 1407 460.8 0
8398.2 9031.4 9711.4 10394.6 10918.3 11239 11433.9 11543.5 11664.3 11804.5
11985 12229.9 12560.2 12950.2 13423.9 14221.5 15426.8 17025.2 18999.1 21467.6
24703.2 28417.2 32371.4 35967.9 38141.6 37037.8 34828.7 31868.7 28312.5 24074.7
18713.9 13370.7 8751.1 5086.9 2238.1 692.9 0
